??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2 Inch
Part Number
004063
Description
P4B-BAR-200
Weight
10.3 lbs
A
4 Inch
B
8-1/4 Inch
C
3-1/2 Inch
DMIN
6-3/8 Inch
DMAX
6-5/8 Inch
E
1-3/4 Inch
Bolt Diameter
1/2 Inch
G
3/4 Inch
H
7/8 Inch
J
3-1/2 Inch
M
1-3/4 Inch
Grease Cups - Pipe Tap
1/4 Inch
Grease Cups - No. Reqd
1
Grease Cups - Size
1
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.